??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9207444
HELP_VARIABLE
Order Number
9207444
center to center distance
32.000 mm
Outerbox Height
39.500 mm
Angle
40.000 mm
Height
30.560 mm
abc
32.480 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D